https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

Dual Loop Module Kit

Dual Loop Module Kits by Notifier PCB for additional 2 loops, and plug in cable connector with Max. three modules perpanel also Maximum of 512input devices per panelusing standard LIBs.

The NOTIFIER ID2000 intelligent fire alarm panel offers a technically sophisticated range of facilities and functions whilst remaining easy to install, program and operate. Modern styling and a variety of aesthetic options are sure to win over facility owners and architects. It has been 3rd party certified to the current EN54 standards part 2 and 4. The ID2000 panels can be inter linked in a Master/Slave arrangement, extending the total capacity of the system to fit the medium to large applications. The ID2000 is designed in a modular fashion to allow for a wide range of applications, facilitating installation and servicing whilst making the ID2000 very easy to tailor to the requirements of the application.

Features & Benefits:
  • Configurable day/night sensitivity adjustment
  • Addressable device LED blink control
  • Automatic or Manual “Loop Learn” options
  • Automatic device “high test” at configured time of day
  • System Wide project configuration for multi-panel systems
  • Platform for multiple product support
Certifications:
  • EN54 parts 2 and 4

Others

  • Approved Location
    • EN 54-2:1997
    • EN 54-4:1997
    • LPCB

Others

  • Approved Location
    • EN 54-2:1997
    • EN 54-4:1997
    • LPCB
  • Approved Location : EN 54-2:1997|EN 54-4:1997|LPCB