https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Eight balanced input module

Input module is suitable for controlling detection systems with conventional lines and can be used in systems with already existing detection lines for controlling automatic fire extinguishing systems with double enable logic.

Eight balanced input module for conventional safety related sensors. All channels can be reset individually and are tested every 30 seconds during operation. This module is suitable for controlling detection systems with conventional lines and can be used in systems with already existing detection lines for controlling automatic fire extinguishing systems with double enable logic or intrinsically safe systems.

Features & Benefits:
  • It is used for controlling all the devices typical of fire extinguishing systems
  • 2 programmable Alarm thresholds on 255 levels
  • Channel tested every 30 seconds during operation

Others

  • Maximum Standby Current
    • 14 milliampere
  • Type
    • Conventional Detection Card
  • Maximum IDC Wiring Resistance
    • 5600 Ω
  • Alarm Current
    • 0.048 ampere
  • Number of Inputs
    • 8
  • Maximum Output Current
    • 4 - 20 milliampere
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Normal Input Current
    • 115 milliampere
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius

Others

  • Maximum Standby Current
    • 14 milliampere
  • Type
    • Conventional Detection Card
  • Maximum IDC Wiring Resistance
    • 5600 Ω
  • Alarm Current
    • 0.048 ampere
  • Number of Inputs
    • 8
  • Maximum Output Current
    • 4 - 20 milliampere
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Normal Input Current
    • 115 milliampere
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Maximum Standby Current : 14 milliampere
  • Type : Conventional Detection Card
  • Maximum IDC Wiring Resistance : 5600 Ω
  • Alarm Current : 0.048 ampere
  • Number of Inputs : 8
  • Maximum Output Current : 4 - 20 milliampere
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Normal Input Current : 115 milliampere
  • Maximum Operating Ambient Temperature : 50 degree Celsius
Image
SKU
Description
alt
H-F3002-2
Eight balanced input module, 22-29V DC, 14mA, -5-50 C Operating temperature, UL version has a case with 6 racks
alt
H-F3002-UL
Eight balanced input module, 22-29V DC, 14mA, -5-50 C Operating temperature, Redundancy possible
alt
H-F3002
Eight balanced input module, 22-29V DC, 14mA, -5-50 C Operating temperature, Redundancy not possible