https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Epoxy-Encapsulated Multi-Voltage Relay

Epoxy-encapsulated multi-voltage relays are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing.

Epoxy-encapsulated multi-voltage relays are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing. They are SPDT relays that use a red LED as a visible indication of relay coil energization.

Features & Benefits:
  • Easy and flexible installation
  • Reliable and robust design
  • Multipurpose field installations
  • Terminal strip field-wiring connections, mounting track, and hardware

Others

  • Approved Location
    • ULC
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Approved Location
    • ULC
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Approved Location : ULC
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage