https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

F5003 Alarm Control Card

Honeywell F5003 Alarm Control Card is suitable for use in systems that include devices conforming to the NFPA standards, where it can activate the alarm sounders

Honeywell F5003 Alarm Control Card is suitable for use in systems that include devices conforming to the NFPA standards, where it can activate the alarm sounders. The eight 500 mA output lines, which the card monitors through reversal of their polarity, are mainly utilized to control actuators. Outputs can be activated in both steady and pulsing mode.

It has temperature testing of DMOS and electronic components. It has software-configurable operating mode. Its communication is managed by FPGA.

Features & Benefits:
  • Non redundant
  • Temperature testing of DMOS and electronic components
  • Software-configurable operating mode
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit
Certifications:

Others

  • Type
    • Monitoring
  • For Use With
    • T8008
  • Communications Protocol
    • FPGA
  • Number of Inputs
    • 1
  • Approved Location
    • IEC61508
  • Maximum Output Current
    • 500
  • Total Ports
    • 16
  • Input and Output Type
    • Analog
  • LED Circuit-Status Indicators
    • 16
  • Number of Outputs
    • 16

Others

  • Type
    • Monitoring
  • For Use With
    • T8008
  • Communications Protocol
    • FPGA
  • Number of Inputs
    • 1
  • Approved Location
    • IEC61508
  • Maximum Output Current
    • 500
  • Total Ports
    • 16
  • Input and Output Type
    • Analog
  • LED Circuit-Status Indicators
    • 16
  • Number of Outputs
    • 16
  • Type : Monitoring
  • For Use With : T8008
  • Communications Protocol : FPGA
  • Number of Inputs : 1
  • Approved Location : IEC61508
  • Maximum Output Current : 500
  • Total Ports : 16
  • Input and Output Type : Analog
  • LED Circuit-Status Indicators : 16
  • Number of Outputs : 16
Image
SKU
Description
alt
F5003
EN 8 MONITORED OUTPUTS POL REVERSAL