https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

F6001 Control Card

Honeywell F6001 Control Card gathers and deploys the signals and logic associations relating to fire extinguishing control. It does not have physical I/O, but uses inputs and commands managed by other cards of the H-S81-HS system.

Honeywell F6001 Control Card gathers and deploys the signals and logic associations relating to fire extinguishing control. Using the inputs and outputs managed by the other cards of the H-S81-HS panel, it enables system compliance with the EN 12094-1 standard. It does not have physical I/O, but uses inputs and commands managed by other cards of the H-S81-HS system.

It performs the functions of an ECD. It allows building fire extinguishing systems certified SIL2 and SIL3 (IEC 61508). It manages 4 virtual inputs (V-IN) and 10 virtual outputs (V-OUT). It can be hot-swapped. It makes the S81 System compliant with EN 12094-1

Features & Benefits:
  • 0-60 second extinguishing control delay is configurable at operator level 3
  • Can be hot-swapped
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit
  • Front plug-in on 19'' rack, with locking screws
Certifications:
  • EN 12094-1
  • Certified by an accredited body to the European C.P.D. Construction Product Directive (Cert. n° 051-CPD-0139/0138/0137)
  • IEC 61508

Others

  • Type
    • Fire Extinguishing System
  • For Use With
    • 81-F3002
    • 81-F5001
    • F5003
    • F5004
    • F7002
  • Communications Protocol
    • FPGA
  • Approved Location
    • EN 12094-1
    • CPD-0139/0138/0137
  • Number of Inputs
    • 4
  • Total Ports
    • 14
  • Input and Output Type
    • Analog
    • Virtual
  • LED Circuit-Status Indicators
    • 8
  • Number of Outputs
    • 10

Others

  • Type
    • Fire Extinguishing System
  • For Use With
    • 81-F3002
    • 81-F5001
    • F5003
    • F5004
    • F7002
  • Communications Protocol
    • FPGA
  • Approved Location
    • EN 12094-1
    • CPD-0139/0138/0137
  • Number of Inputs
    • 4
  • Total Ports
    • 14
  • Input and Output Type
    • Analog
    • Virtual
  • LED Circuit-Status Indicators
    • 8
  • Number of Outputs
    • 10
  • Type : Fire Extinguishing System
  • For Use With : 81-F3002|81-F5001|F5003|F5004|F7002
  • Communications Protocol : FPGA
  • Approved Location : EN 12094-1|CPD-0139/0138/0137
  • Number of Inputs : 4
  • Total Ports : 14
  • Input and Output Type : Analog|Virtual
  • LED Circuit-Status Indicators : 8
  • Number of Outputs : 10
Image
SKU
Description
alt
F6001
EN AUTOMATIC FIRE EXTINGUISHING CONTROL