https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

F6002 Special Logic Control Card

Honeywell F6002 Special Logic Control Card is designed to produce and manage functional logics through flip/flop, toggle and timer devices

Honeywell F6002 Special Logic Control Card is designed to produce and manage functional logics through flip/flop, toggle and timer devices. Timers can be configured to operate in two modes. The card deploys the virtual inputs constituted by the output variables from the other panel cards to produce virtual outputs, which are obtained through software elaboration by internal logic devices.

The virtual outputs thus generated are input variables to other cards and are used to create particular functional logics. Its operating mode is configurable through ProHS81 software program. It can be hot-swapped. Its Communication is managed by FPGA.

Features & Benefits:
  • Can be hot-swapped
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit
  • Operating mode configurable through ProHS81 software program
Certifications:
Image
SKU
Description
alt
F6002
EN SPECIAL LOGIC CONTROL