https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

F7001 Analog Device Control Card

Honeywell F7001 Analog Device Control Card manages the addressable devices that adopt the DCP protocol of HOCHIKI America

Honeywell F7001 Analog Device Control Card manages the addressable devices that adopt the DCP (Digital Communication Protocol) protocol of HOCHIKI America. A wide range of fire detectors, pushbuttons, optical-acoustic indicators and input/command modules UL Listed and FM APPROVED are available. It can be hot-swapped. It has selectable sensitivity of detectors. It can have Loop connection. It has addressable pushbuttons. It has periodic auto-test of the card operation and of all connected devices. Its Communication is managed by FPGA.

Features & Benefits:
  • Non redundant
  • Can be hot-swapped (note 2)
  • 127 addresses with 3 I/O channels each
  • Loop connection (farthest point at 1500 m)
  • Selectable sensitivity of detectors
  • Able to control UL Listed and FM Approved devices
Certifications:

Others

  • Maximum Standby Current
    • 65
  • Type
    • Gas Detector
  • For Use With
    • Photoelectric Smoke Detector
    • Conventional Detector Base
    • Fixed Temperature Rate of Rise Heat Detector 190°
    • Fixed Temperature Rate of Rise Heat Detector 135°
    • Photoelectric Heat/Smoke Detector
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Communications Protocol
    • DCP
  • Alarm Current
    • 68 milliampere
  • Approved Location
    • UL864
    • SIL2
  • Maximum Output Voltage
    • 35 voltage direct current
  • Maximum Output Current
    • 100
  • Mounting Type
    • Wall

Others

  • Maximum Standby Current
    • 65
  • Type
    • Gas Detector
  • For Use With
    • Photoelectric Smoke Detector
    • Conventional Detector Base
    • Fixed Temperature Rate of Rise Heat Detector 190°
    • Fixed Temperature Rate of Rise Heat Detector 135°
    • Photoelectric Heat/Smoke Detector
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Communications Protocol
    • DCP
  • Alarm Current
    • 68 milliampere
  • Approved Location
    • UL864
    • SIL2
  • Maximum Output Voltage
    • 35 voltage direct current
  • Maximum Output Current
    • 100
  • Mounting Type
    • Wall
  • Maximum Standby Current : 65
  • Type : Gas Detector
  • For Use With : Photoelectric Smoke Detector|Conventional Detector Base|Fixed Temperature Rate of Rise Heat Detector 190°|Fixed Temperature Rate of Rise Heat Detector 135°|Photoelectric Heat/Smoke Detector
  • Supported Wiring Configuration : Class B|Class A
  • Communications Protocol : DCP
  • Alarm Current : 68 milliampere
  • Approved Location : UL864|SIL2
  • Maximum Output Voltage : 35 voltage direct current
  • Maximum Output Current : 100
  • Mounting Type : Wall
Image
SKU
Description
alt
F7001
Analog Device Control Card, Non Redundant, Hot Swappable, 127 Addresses, 1500m Loop Connection