I/O Modules
FACP Addressable Monitor Module
Addressable monitor modules suit a variety of applications for intelligent fire alarm control panels (FACPs).
Addressable monitor modules suit a variety of applications for intelligent control panels (FACPs). They supervise a circuit of dry contact input devices, such as conventional heat detectors and call points, or monitor and power a circuit of 2-wire smoke detectors. LiteSpeed™ is a communication protocol developed by Fire-Lite® engineering that greatly increases the speed of communication between analog intelligent devices. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel CPU stops the group poll and concentrates on single points. The response speed is greater than five times that of other communication protocols.
Features & Benefits:- High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring
- Direct-dial entry of address: 01 to 159 on MS-9600 Series panels, 01 to 99 on other compatible systems
- LED flashes during normal operation and latches on steady to indicate alarm
- UL: S2424
- ULC: S2424
- FM Approved
- CSFM: 7300-0075:0185
- MEA: 72-01-E
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Includes
- Mounting Hardware
- Supported Wiring Configuration
- Class A
- Class B
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Humidity
- 85 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 49 degree Celsius
- Maximum Operating Voltage
- 32 voltage direct current
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Includes
- Mounting Hardware
- Supported Wiring Configuration
- Class A
- Class B
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Humidity
- 85 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 49 degree Celsius
- Maximum Operating Voltage
- 32 voltage direct current
- Minimum Operating Voltage : 15 voltage direct current
- Includes : Mounting Hardware
- Supported Wiring Configuration : Class A|Class B
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
- Maximum Operating Humidity : 85 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
- Maximum Operating Voltage : 32 voltage direct current