https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Fault Isolator Module

The System Sensor M500X Fault Isolator modules enable part of the communications signaling line circuit to continue operating when a short circuit occurs. The Module is an automatic switch that opens when the line voltage drops below four volts.

The System Sensor M500X Fault Isolator modules enable part of the communications signaling line circuit to continue operating when a short circuit occurs. The System Sensor M500X Isolator Module is an automatic switch that opens when the line voltage drops below four volts. This module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. The modules should be spaced between groups of sensors or modules in a signaling line circuit to protect the remainder of the signaling line circuit. If a short occurs between any two isolators, then both isolators immediately switch to an open circuit state and isolate the devices between them. The remaining units on the signaling line circuit continue to operate. No more than 20 devices are recommended for each group. An LED indicator flashes in the normal condition and lights during a short circuit condition. When the short circuit is removed, the module will automatically restore the entire signaling line circuit.

Features & Benefits:
  • Up to 20 addressable devices may be grouped between isolator modules
  • Offers a panel controlled status LED
  • Provides a low standby current
  • Mounts in a standard 4” (10.16cm) junction box
  • Wiring terminals are easily manageable for troubleshooting purposes
Certifications:
  • UL 864 9th Edition
  • UL: S1949
  • FM CSFM: 7300-1653:0103
  • ULC Listed
  • ISO 9001 Certification
Image
SKU
Description
alt
M500X
Fault Isolator Module: Voltage 15-32V DC: Temperature 0 to 49C: Humidity 10% to 93%: Fault Detection Delay 250ms minimum