https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

Galvanic Isolator

Galvanic Isolators are single channel isolated repeater. They are suitable for use as an intrinsically safe isolator between an IST200 translator module and up to a maximum of 15 x 22051EISE intrinsically safe photoelectric smoke sensors.

Galvanic Isolators are designed to transfer a DC current from a safe area to the hazardous area load, from a 24V DC nominal voltage. An AC signal ranging from 0.6 to 24V will then be transferred, allowing communication to the 22051EISE sensors in the hazardous area. Galvanic Isolators are suitable for DIN rail mounting and can therefore be mounted within any electrical box with suitable DIN rail.

Features & Benefits:
  • Single channel isolated repeater
  • Intrinsically safe isolator
  • Transfer a DC current from a safe area to the hazardous area load
  • Suitable for DIN rail mounting
Certifications:
  • CE
  • LPCB
  • EX
  • UKAS.
Image
SKU
Description
alt
Y72221-R
Single Channel Isolator