https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Honeywell Alarm Control Card

Alarm Control Cards monitors through reversal of their polarity, are mainly utilized to control actuators. The card is suitable for use in systems that include devices conforming to the NFPA standards, where it can activate the alarm sounders.

Honeywell Alarm Control Card periodically performs the test on the single channels by inverting the output signal for a duration of about 200 microseconds. In case of discrepancy between the configured signal and read signal, the station signals a fault situation. For each single output, the following situations are checked: Line opening, Short-circuit towards positive, Short-circuit towards negative, pilot DMOS device fault, pilot DMOS device overheating, Supply voltage out of admitted limits. All the channels are tested during operation every 2 seconds.

Features & Benefits:
  • Line monitoring through polarity reversal
  • Outputs activated in both steady and pulsing mode
  • Can be hot-swapped
  • Non redundant
  • Temperature testing of DMOS and electronic components
  • Software-configurable operating mode
  • Communication management by FPGA
  • Internal logic management by micro-controller
  • SMD technology multilayer circuit
  • Front plug-in on 19'' rack, with locking screws
Certifications:
  • EN 12094-1:2003
  • CE Approved
  • UL certified

Others

  • Maximum Standby Current
    • 38 milliampere
  • Type
    • I/O Module
  • Alarm Current
    • 0.41 ampere
  • Maximum Output Current
    • 250
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type
    • Normal
    • Sounder
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Number of Outputs
    • 8

Others

  • Maximum Standby Current
    • 38 milliampere
  • Type
    • I/O Module
  • Alarm Current
    • 0.41 ampere
  • Maximum Output Current
    • 250
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type
    • Normal
    • Sounder
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Number of Outputs
    • 8
  • Maximum Standby Current : 38 milliampere
  • Type : I/O Module
  • Alarm Current : 0.41 ampere
  • Maximum Output Current : 250
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Input and Output Type : Normal|Sounder
  • Maximum Operating Ambient Temperature : 50 degree Celsius
  • Number of Outputs : 8
Image
SKU
Description
alt
H-F5003-UL
Alarm Control Card, 2A, 4 Output Line, Polarity Reversal, EN Approval, T8008 Terminal Block Card
alt
H-F5003
Alarm Control Card, 2A, 4 Output Line, Polarity Reversal, EN Approval, T8008 Terminal Block Card