I/O Modules
Honeywell Pluggable Panel Bus I/O Module
Honeywell panel bus I/O modules consist of a terminal sockets and a removable electronic modules, that allow for the sockets to be mounted and wired before the electronic modules are installed.
Honeywell Panel bus I/O modules consist of a terminal sockets and a removable electronic modules, that allow for the sockets to be mounted and wired before the electronic modules are installed. All such electronic modules can be swapped out without disrupting the power and bus connections. All such electronic modules can be swapped out without disrupting the power and bus connections.
Features & Benefits:- Plug-and-play functionality for easy maintenance.
- The separate installation of terminal sockets and electronic modules lower risk of damage and theft during the construction phase.
- Fast wiring with state-of-the-art push-in terminals and bridge connectors (screw-type terminals also available)
- Wide range of sensors supported (NTC20k Ω, NTC10k Ω, PT1000-1/-2, Johnson A99 PTC, NI1000TK5000, PT3000, Balco500, 0/2...10V,0/4...20mA). NOTE: The mixed panel bus I/O modules XF830A, XFU830A, and CPO-IO830 feature inputs only suitable for signals from NTC20k Ω sensors and 0/2...10V, 0/4...20mA,
- Binary input LEDs can be configured for to display the status (off/yellow) or alarm display (green / red) NOTE: The mixed I/O modules XF830A, XFU830A, and CPO-IO830 feature only non-configurable binary input LEDs
- Configurable safety position for outputs, in case of loss of communication with the controller
- Optional accessories such as the auxiliary terminals, manual disconnectors, and cross-connectors provide maximum wiring flexibility
- Can be mounted in small installation housings
- Flexible mix of panel bus I/O modules covering all your application requirements.
Others
- Control Software
- Programmable with Standard Modal Software Module
- Free Programmable with CARE Software
- Communications Protocol
- Panel Bus
- Concentrator Type
- Wired
- Mounting Type
- DIN Rail
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Memory Back-Up
- Goldcap Capacitor for 72 hours Buffer
- Goldcap-condensator voor 72 uur buffer
- Condensador goldcap para una memoria intermedia de 72 horas
- Goldcap-Kondensator für 72 Stunden Pufferung
- condensatore goldcap per 72 ore di continuità
- Includes
- Bridge Connector
- Type
- Pluggable Panel Bus I/O Module
- Approved Location
- UL 916
- EN 60730-1
- EN60529
- CE
- EN 60730-2-9
- C22.2
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Network Connector Type
- Panel Bus
- Maximum Operating Voltage
- 24 voltage alternating current
- 24 voltage direct current
Others
- Control Software
- Programmable with Standard Modal Software Module
- Free Programmable with CARE Software
- Communications Protocol
- Panel Bus
- Concentrator Type
- Wired
- Mounting Type
- DIN Rail
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Memory Back-Up
- Goldcap Capacitor for 72 hours Buffer
- Goldcap-condensator voor 72 uur buffer
- Condensador goldcap para una memoria intermedia de 72 horas
- Goldcap-Kondensator für 72 Stunden Pufferung
- condensatore goldcap per 72 ore di continuità
- Includes
- Bridge Connector
- Type
- Pluggable Panel Bus I/O Module
- Approved Location
- UL 916
- EN 60730-1
- EN60529
- CE
- EN 60730-2-9
- C22.2
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Network Connector Type
- Panel Bus
- Maximum Operating Voltage
- 24 voltage alternating current
- 24 voltage direct current
- Control Software : Programmable with Standard Modal Software Module|Free Programmable with CARE Software
- Communications Protocol : Panel Bus
- Concentrator Type : Wired
- Mounting Type : DIN Rail
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Memory Back-Up : Goldcap Capacitor for 72 hours Buffer|Goldcap-condensator voor 72 uur buffer|Condensador goldcap para una memoria intermedia de 72 horas|Goldcap-Kondensator für 72 Stunden Pufferung|condensatore goldcap per 72 ore di continuità
- Includes : Bridge Connector
- Type : Pluggable Panel Bus I/O Module
- Approved Location : UL 916|EN 60730-1|EN60529|CE|EN 60730-2-9|C22.2
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
- Network Connector Type : Panel Bus
- Maximum Operating Voltage : 24 voltage alternating current|24 voltage direct current
Image
SKU
Description
XF824A
Pluggable Panel Bus Relay Output Module, with 6 Relay Outputs
XF823A
Pluggable Panel Bus Binary Input Module, with 12 BI
XF821A
Pluggable Panel Bus Analog Input Module, with 8 AI
XF822A
Pluggable Panel Bus Analog Output Module, with 8 AO