https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Honeywell Termination Module

Honeywell Termination Modules are safety related modules with 2x4-20mA analog inputs and two thresholds to be programmed on the module through the operator cycle. They are continuously tested during operation.

Honeywell Termination Modules contain transducer types are Explosion Sensors, Air Quality Sensors, Oxygen Sensors, Temperature Sensors, 4-20mA General Sensors. The channel is continuously tested during operation. The module features 4-20mA outputs that provide the current value measured on the input. The analog value of each channel can be transferred to a DCS by means of the S81-F7006-1 Modbus RTU module. This module can be duplicated for fault tolerant systems; in this case, the two modules shall be placed on two adjacent racks in the same position.

Features & Benefits:
  • Applicable up to SIL3
  • It has hot swap capability
  • Contain different types of transducers
  • 2 programmable alarm threshold

Others

  • Maximum Standby Current
    • 35 milliampere
  • For Use With
    • Flow Meter Transmitter
    • Pressure Transmitter
    • Level Transmitter
  • Supported Wiring Configuration
    • Class C
    • Class B
  • Maximum Output Voltage
    • 25 voltage direct current
  • Maximum Output Current
    • 1
  • Normal Input Current
    • 0 - 24 milliampere
  • Includes
    • Terminal Board
  • Type
    • Initiating Circuit Card
  • Alarm Current
    • 51 milliampere
  • Approved Location
    • UL
  • Maximum Operating Voltage
    • 25 voltage direct current

Others

  • Maximum Standby Current
    • 35 milliampere
  • For Use With
    • Flow Meter Transmitter
    • Pressure Transmitter
    • Level Transmitter
  • Supported Wiring Configuration
    • Class C
    • Class B
  • Maximum Output Voltage
    • 25 voltage direct current
  • Maximum Output Current
    • 1
  • Normal Input Current
    • 0 - 24 milliampere
  • Includes
    • Terminal Board
  • Type
    • Initiating Circuit Card
  • Alarm Current
    • 51 milliampere
  • Approved Location
    • UL
  • Maximum Operating Voltage
    • 25 voltage direct current
  • Maximum Standby Current : 35 milliampere
  • For Use With : Flow Meter Transmitter|Pressure Transmitter|Level Transmitter
  • Supported Wiring Configuration : Class C|Class B
  • Maximum Output Voltage : 25 voltage direct current
  • Maximum Output Current : 1
  • Normal Input Current : 0 - 24 milliampere
  • Includes : Terminal Board
  • Type : Initiating Circuit Card
  • Alarm Current : 51 milliampere
  • Approved Location : UL
  • Maximum Operating Voltage : 25 voltage direct current
Image
SKU
Description
alt
S81-F4002-1-UL-Sub
Termination Module, 2x4-20mA Analog Inputs, S81-T8003-1 Flat Cable, 2 Programmable Alarm Threshold