I/O Modules
I/O Remote Expansion Module
I/O remote expansion modules are designed for remote monitoring and control applications that enables end-to-end automation and device-to-enterprise integration.
I/O remote expansion modules are designed for remote monitoring and control applications that enables end-to-end automation and device-to-enterprise integration. These modules expand the controller by adding additional logic-controlled points. This greatly expands the controllers monitoring and control capabilities with fast, reliable, and direct I/O for monitoring power, temperature, humidity and status. The on board I/O can be used to monitor pulse contacts from power/demand meters, analog sensors, or transducers. Additionally they can be used to control energy-consuming devices such as fans, lights or pumps with their digital relay outputs.
Certifications:
C-UL
Certifications:- C-UL
Image
SKU
Description
IO-16-H/U
I/O Expansion Module, 16 Point, Use with WEB-201
IO-16-REM-H/U
I/O Universal Module, 16 Pont, Use with WEB 8000
IO-R-16
JACE 8000 16 Point I/O Module, Powered by IO-R-34 Modules, Connected to WEB-8000 Remotely over RS-485
IO-R-34
JACE 8000 34 Point I/O Module, 24V AC, Powering Capability of 4 IO-R-16 Modules
IO-34-H-US/U
I/O Expansion Module, 34 Point, Use with WEB/CP-2
IO-34-H/U
I/O Expansion Module, 34 Point