https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

IDP Addressable Relay Module

IDP Addressable Relay Module allows a Silent Knight FACP to switch discrete contacts by code command The relay contains two isolated sets of Form C contacts, which operate as a DPDT

IDP Addressable Relay Module is an addressable relay module for use with Silent Knight IFP-series fire alarm control panels.

The IDP-Relay contacts can be used for virtually any normally open or normally closed application. Each IDP-Relay is programmed with a unique signalling line circuit (SLC) loop address. When an event occurs that controls the IDP-Relay, the relay is triggered by the FACP.

Features & Benefits:
  • Two sets of Form C contacts
  • Contacts are rated for a variety of amps (see Specifications)
  • Panel controlled status LED that flashes green in normal state and is solid red in alarm
  • Relay programming is completely flexible–can be mapped to zone conditions
  • Polling LED visible through the cover plate
  • Attractive ivory cover plate
  • Rotary address switches for fast installation
  • SEMS screws for easy wiring
Certifications:
  • UL

Others

  • LED Current
    • 0.255 milliampere
  • Alarm Current
    • 0.255 milliampere
  • Approved Location
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Relay Voltage
    • 30 DC volt
  • Relay Current
    • 3 ampere
  • Cabinet Depth
    • 2-1/8 inch
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt

Others

  • LED Current
    • 0.255 milliampere
  • Alarm Current
    • 0.255 milliampere
  • Approved Location
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Relay Voltage
    • 30 DC volt
  • Relay Current
    • 3 ampere
  • Cabinet Depth
    • 2-1/8 inch
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • LED Current : 0.255 milliampere
  • Alarm Current : 0.255 milliampere
  • Approved Location : UL Listed
  • Maximum Operating Humidity : 93 Percentage
  • Relay Voltage : 30 DC volt
  • Relay Current : 3 ampere
  • Cabinet Depth : 2-1/8 inch
  • Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
Image
SKU
Description
alt
IDP-RELAY
IDP Addressable Relay Module: 15 – 32V DC: 3 A max: 196 g: 4.675inx4.275inx1.4in