I/O Modules
Intelligent Monitor Module
Intelligent monitor modules are addressable and designed for use with Silent Knight® Series FACPs. They are intended to function with 2-wire systems, where the individual address of each module is selected using the built-in rotary switches.
Intelligent monitor modules are addressable and are designed for use with Honeywell Silent Knight® Series fire alarm control panels. They are intended to function with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary switches. Intelligent monitor modules support Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.
Features & Benefits:- Single contact monitor
- Support for Class A and Class B wiring
- Fully supervised
- Panel controlled status
- LED that flashes green during normal states and turns a solid red during an alarm
- SEMS screws allow for easy wiring
- UL Listed
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 15 - 32 DC volt
Image
SKU
Description
SK-MONITOR
Addressable Input Monitor Module, Single Contact, 15 to 32V DC