https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

Isolator Module

Isolator module allows to isolate branch or portion of the loop affected by the short circuit from the rest of the system. Each isolator module can support up to 25 items maximum.

Isolator module. This allows to isolate branch or portion of the loop affected by the short circuit from the rest of the system. Each isolator module can support up to 25 items maximum. This has led blinking in normal conditions or switched on/off in the presence of a short circuit. CPD Certificate in accordance with EN 54 part 17. Power 15-30V DC. Quiescent current of 200 microA. Operating temperature -20°C to +60°C. Relative humidity up to 95%.

Features & Benefits:
  • Analog addressable communications using Opal digital protocol
  • Backward compatible with legacy Notifier systems
  • Built-in type identification automatically identifies these devices to the control panel
  • Stable communication technique with high noise immunity
  • Rotary DECADE 01 to 99 or 01 to 159 (for Opal digital protocol modules) address switches
  • Common mounting options including Surface Mount, Panel Mount and DIN Rail Mount
  • Tri-colour LED’s Powered directly by 2 wire loop. No additional power required - Option to use external power in sounder driving applications
  • Plug-in terminal connections for ease of field wiring
Certifications:
  • EN54-17 and EN54-18