I/O Modules
Lite-Connect™ Fiber Module
Lite-Connect™ fiber modules allow the MS-9050UD to become a common central station communicator for multiple fire alarm control panels (FACPs).
Lite-Connect™ fiber modules allow the MS-9050UD to become a common central station communicator for multiple fire alarm control panels (FACPs). Lite-Connect is a solution that allows building owners to reduce the number of phone lines by consolidating the central station communications to a single panel. Using fiber-optic technology, the panels are connected together and the MS-9050UD sends point or zone information for the entire system to the central station. In addition, building-to-building connections with fiber-optic cables avoid potential ground fault issues and damage caused by lightning strikes.
Features & Benefits:- Each FACP requires its own fiber module
- Fiber optics panel-to-panel connections to avoid potential ground faults or lightning strike issues
- Main panel communicates up to 50 points/20 zones to the central station for the MS-9050UD and 198 points/99 zones for the MS-9200UDLS
- Connects to the ANN-Bus of the fire panel and requires minimal programming
- Class B or Class A operation for survivability
- UL Listed: S2424
- CSFM: 7300-0075:0231
- FM Approved
- Fire Dept. of New York: COA #6177
Others
- For Use With
- Remote Panel x 16
- MS-9050UD & MS-9200UDLS Fire Alarm Control Panel
- Number of Zones
- 20
- Approved Location
- FM
- Fire Department of New York COA #6177
- UL S2424
- CSFM 7300-0075:0231
- Normal Input Current
- 150 mA @ 24 voltage direct current
- Maximum Operating Voltage
- 24 voltage direct current
- 24
Others
- For Use With
- Remote Panel x 16
- MS-9050UD & MS-9200UDLS Fire Alarm Control Panel
- Number of Zones
- 20
- Approved Location
- FM
- Fire Department of New York COA #6177
- UL S2424
- CSFM 7300-0075:0231
- Normal Input Current
- 150 mA @ 24 voltage direct current
- Maximum Operating Voltage
- 24 voltage direct current
- 24
- For Use With : Remote Panel x 16|MS-9050UD & MS-9200UDLS Fire Alarm Control Panel
- Number of Zones : 20
- Approved Location : FM|Fire Department of New York COA #6177|UL S2424|CSFM 7300-0075:0231
- Normal Input Current : 150 mA @ 24 voltage direct current
- Maximum Operating Voltage : 24 voltage direct current|24
Image
SKU
Description
ANN-LC
Lite-Connect Fiber Module, 24V DC