https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

Loop Booster Box

The Loop Booster provides additional power to an Analog addressable loop in order that a greater number of loop powered warning devices may be connected.

The Loop Booster provides additional power to an Analog addressable loop in order that a greater number of loop powered warning devices may be connected. As an addressable device a number of loop boosters can be added to a loop within the normal addressable range (01 to 99). Typically, no more than 2 loop boosters are required be added to any particular loop.

The Loop Booster has been designed to be connected to mains power (230VAC) with two 12V, 12 Ah sealed lead-acid batteries providing up to 72 hours standby. If the loop booster battery charging voltage falls below 21V, the batteries are disconnected automatically to prevent damage.

Features & Benefits:
  • Expands the capacity of ‘alarm’ devices on a loop
  • Addressed as a module, in the range 01 to 99
  • Self-contained standby batteries
  • Two section enclosure allowing first fixing separate from electronics and front cover

Others

  • Minimum External Power Supply Voltage
    • 27.3 V @ 20 °C
  • Maximum Standby Current
    • 6.7 milliampere
  • Addressable Points
    • 36161
  • Normal Input Current
    • 1.6 ampere
  • Maximum Operating Ambient Temperature
    • 45 degree Celsius
  • Type
    • Loop Booster
  • Maximum Power Consumption
    • 1.6A
  • Alarm Current
    • 6.7mA
  • Approved Location
    • Indoor
  • Housing Color
    • Dark gray
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Maximum Operating Voltage
    • 230 voltage direct current

Others

  • Minimum External Power Supply Voltage
    • 27.3 V @ 20 °C
  • Maximum Standby Current
    • 6.7 milliampere
  • Addressable Points
    • 36161
  • Normal Input Current
    • 1.6 ampere
  • Maximum Operating Ambient Temperature
    • 45 degree Celsius
  • Type
    • Loop Booster
  • Maximum Power Consumption
    • 1.6A
  • Alarm Current
    • 6.7mA
  • Approved Location
    • Indoor
  • Housing Color
    • Dark gray
  • Minimum Operating Ambient Temperature
    • -5 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Maximum Operating Voltage
    • 230 voltage direct current
  • Minimum External Power Supply Voltage : 27.3 V @ 20 °C
  • Maximum Standby Current : 6.7 milliampere
  • Addressable Points : 36161
  • Normal Input Current : 1.6 ampere
  • Maximum Operating Ambient Temperature : 45 degree Celsius
  • Type : Loop Booster
  • Maximum Power Consumption : 1.6A
  • Alarm Current : 6.7mA
  • Approved Location : Indoor
  • Housing Color : Dark gray
  • Minimum Operating Ambient Temperature : -5 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
  • Maximum Operating Voltage : 230 voltage direct current