https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Loop Control Card

SLC loop with System Sensor devices, such as smoke detectors, heat detectors, multi-criteria detectors, control modules, monitor modules, and pull stations.

SLC loop with System Sensor devices, such as smoke detectors, heat detectors, multi-criteria detectors, control modules, monitor modules, and pull stations.

Each loop operates in the CLIP polling protocol and is capable of supporting 99 addressable modules and 99 addressable detectors (any combination of modules and detectors) for a total of 198 points per loop.

Features & Benefits:
  • Non redundant due to serial communication protocol
  • Can be hot-swapped: removed and replaced without powering off the panel
  • 99 addresses for detectors and 99 addresses for modules operating in CLIP protocol
  • Loop connection (farthest point at 1500 meters)
  • Selectable detector sensitivity
  • Periodic functionality self-test of card and all connected devices
  • SMD technology multilayer circuit
  • Front plug-in on 19'' rack, with locking screws

Others

  • Type
    • Card
  • Approved Location
    • IEC61508 I UL

Others

  • Type
    • Card
  • Approved Location
    • IEC61508 I UL
  • Type : Card
  • Approved Location : IEC61508 I UL
Image
SKU
Description
alt
F7012
System Sensor Loop Control Card, Addressable Loop, System Sensor UL Protocol