I/O Modules
M500R Relay Control Module
M500R relay control modules contain two isolated sets of Form C contacts, which operate as a DPDT switch. The modules allow the control panel to switch these contacts on command. No supervision is provided for the notification appliance circuit.
M500R relay control modules contain two isolated sets of Form C contacts, which operate as a DPDT switch. The modules allow the control panel to switch these contacts on command. No supervision is provided for the notification appliance circuit.
Features & Benefits:- SEMS screws allow for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- UL Listed
- FM
Image
SKU
Description
M500RA
Relay Control Module, 2 Isolated Sets of Form C Contacts, 15 to 32V DC, ULC listed
M500R
Relay Control Module, 2 Isolated Sets of Form C Contacts, 15 to 32V DC