https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

M700 Output Module

Output modules are designed for use with any NOTIFIER protocol fire alarm control panel and provides a monitored single output circuit for use with polarised loads (sounder circuit) which requires a suitable power source for the connected load.

The M700 series Output modules are designed for use with any NOTIFIER protocol fire alarm control panel and include selectable loop isolation in every device. This control module provides a monitored single output circuit for use with polarised loads (sounder circuit) which requires a suitable power source (7Vdc - 30Vdc) for the connected load. Alternatively the same device may be placed in to an unsupervised mode which can then be used to control any switched load up to 2A @ 30Vdc. These modules use one of 99 available module addresses on a loop and respond to regular polls from the control panel reporting its type and the status (open/normal/short) of its supervised device circuit.

Features & Benefits:
  • Stable communication technique with high noise immunity
  • Plug-in terminal connections for ease of field wiring
  • Tri-colour LED’s
  • Rotary DECADE 01 to 99 or 01 to 159 address switches
  • Powered directly by 2 wire loop
Certifications:
  • EN54-17 and EN54-18
  • CEA GEI 1-082 and CEA GEI 1-084
  • LPCB and VdS
Image
SKU
Description
alt
M701-240-KO
Output Module, 2 Control Output, -20 to +60C Operating, Surface Mount, integrated isolator