https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

M710-CZ Conventional Zone Interface Module

Input and output module by NOTIFIER delivers exceptional flexibility to a NOTIFIER fire detection and alarm system. It enables integration with a host of other building management and emergency systems.

M710-CZ Conventional Zone Interface module by Notifier provides an interface between a zone of Notifier manufactured conventional type fire detection devices and an intelligent signalling loop.

Features & Benefits:
  • M200E-SMB custom low profile surface-mounting box
  • M200E-DIN Adaptor allows mounting onto standard 35mmx7.5mm "Top Hat" DIN rail inside a control panel or other suitable enclosure
  • M200E-PMB Panel Mount Bracket allows the module to be mounted directly into a control panel or other suitable enclosure