https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

MB Secure DUO I/O Module

The MB Secure DUO I/O-Module has the same function as detector groups and control modules. It can be operated at either BUS-2 or BUS-1.

The DUO I/O module BUS-2/BUS-1 has the function to extend the MB-Secure- or MB12/24/48/100/256 plus intrusion panel with control and power supply via the BUS. The 4 detector group inputs with clearing function allow detectors with conventional connection technology to be integrated to the BUS system (e.g. contacts and passive glass breakage sensors). In "5-Input module" operation mode there can be connected 2 contacts to the 4th input so that replacement of a 013130.xx is feasible with little effort.

In addition, the module has 2 semiconductor outputs for any switching and control functions (max. 30V DC/50 mA per output). The operating voltage used for the external consumers can be the voltage from the module or from an external power supply, depending on the application. With the universal BUS-interface the module can be operated to any BUS-2 or BUS-1 compatible panel. Higher switching capacities (up to 250 V AC/8 A) are possible in connection with the DUO relay module.

Features & Benefits:
  • Plastic housing with lid and wall tamper contact
  • Pluggable screw terminals
  • 4 detector group inputs with clearing function
  • Optional end-of-line resistors selectable from 4k to 14k
  • 4 LEDs as detector group status display or with freely programmable function
  • 2 semiconductor outputs, open collector, LOW active
  • The two outputs are activated in parallel to LEDs 1 and 2
  • Freely programmable in operation as DUO I/O module
Certifications:
  • RoHS 2011/65/EU
  • EMC 2014/30/EU
  • EN 55022:2010
  • EN 50581:2012

Others

  • Minimum Operating Voltage
    • 9 voltage direct current
  • LED Current
    • 1.3 milliampere
  • Approved Location
    • VdS
  • Housing Color
    • Traffic White
  • Input and Output Type
    • Open Collector
  • Maximum Operating Voltage
    • 9 - 15
    • 15 voltage direct current

Others

  • Minimum Operating Voltage
    • 9 voltage direct current
  • LED Current
    • 1.3 milliampere
  • Approved Location
    • VdS
  • Housing Color
    • Traffic White
  • Input and Output Type
    • Open Collector
  • Maximum Operating Voltage
    • 9 - 15
    • 15 voltage direct current
  • Minimum Operating Voltage : 9 voltage direct current
  • LED Current : 1.3 milliampere
  • Approved Location : VdS
  • Housing Color : Traffic White
  • Input and Output Type : Open Collector
  • Maximum Operating Voltage : 9 - 15|15 voltage direct current
Image
SKU
Description
alt
010130
DUO I/O Module, 12V DC, BUS-1, BUS-2, 4 Detector Groups, 2 Semiconductor Output