I/O Modules
MMF-301 Addressable Miniature Monitor Module
MF-301 addressable miniature monitor modules can be installed into single-gang junction boxes. They are intended for use in 2-wire systems where the individual address of each module is selected using rotary switches.
MMF-301 addressable miniature monitor modules can be installed into single-gang junction boxes directly behind the unit they are monitoring. Their small size and lightweight allows them to be installed without the need for rigid mounting. MMF-301 miniature monitor modules are intended for use in intelligent, 2-wire systems where the individual address of each module is selected using rotary switches. They provide a 2-wire initiating circuit for normally open (NO) contact fire alarm and security devices.
Features & Benefits:- Built-in type identification that automatically identifies the
- Powered directly by 2-wire SLC loop with no additional power required
- High noise immunity (EMF/RFI)
- Tinned and stripped leads that allow for ease of wiring
- Direct-dial entry of address: 1 to 159 on MS-9600 series panels, 1 to 99 on other compatible systems
- UL:S2424.
- ULC:S2424
- FM Approved
- CSFM: 7300-0075:0185
- MEA: 72-01-E.
Image
SKU
Description
MMF-301
Addressable Miniature Monitor Module 15 to 32V DC