https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Monitored Control Channel Module

Control Channel Module by Honeywell Industrial Fire is especially suited to control automatic fire extinguishing systems, and can be used both for controlling directional and releasing solenoid valves and evacuation visual and audible alarm devices.

Control Channel Module by Honeywell Industrial Fire is especially suited to control automatic fire extinguishing systems, and can be used both for controlling directional and releasing solenoid valves and evacuation visual and audible alarm devices.

4 x 2A monitored control channel module. This is especially suited to control automatic fire extinguishing systems, and can be used both for controlling directional and releasing solenoid valves and evacuation visual and audible alarm devices. During operation, each channel is cyclically tested by the module through reversal of output signal for approximately 200 hundreds of microseconds. In case of difference between the set signal and the measured one, the control panel promptly signals a fault. Several channels can be connected in parallel in order to increase the output current. This module can be duplicated in fault tolerant systems; in this case, the two modules shall be placed on adjacent racks in the same position. In this configuration, the eight output lines are connected to both modules.

Features & Benefits:
  • Automatic output protection
  • Hot swap capability
  • 5 50 C Operating Temperature
Certifications:
  • SIL3

Others

  • Includes
    • Terminal Board
  • Type
    • Solenoid Circuit Card
  • Maximum Standby Current
    • 40 milliampere
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 43 milliampere
  • Approved Location
    • UL
  • Maximum Output Voltage
    • 24 voltage direct current
  • Maximum Output Current
    • 2
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Includes
    • Terminal Board
  • Type
    • Solenoid Circuit Card
  • Maximum Standby Current
    • 40 milliampere
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 43 milliampere
  • Approved Location
    • UL
  • Maximum Output Voltage
    • 24 voltage direct current
  • Maximum Output Current
    • 2
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Includes : Terminal Board
  • Type : Solenoid Circuit Card
  • Maximum Standby Current : 40 milliampere
  • Supported Wiring Configuration : Class B
  • Alarm Current : 43 milliampere
  • Approved Location : UL
  • Maximum Output Voltage : 24 voltage direct current
  • Maximum Output Current : 2
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
S81-F5004-1-UL-Sub
Control Channel Module, 4x2A Monitored Outputs, Solenoid, No Redundancy, Eight Output Lines