https://buildings.honeywell.com/us/en/search-results.html
×

I/O Modules

MR Series Multi-Voltage Heavy-Duty DPDT Control Relay

MR Series multi-voltage DPDT control relays offer 10A contacts, which may be operated by one of four input control voltages.

MR Series Multi-Voltage Heavy-Duty DPDT Control Relay

MR Series multi-voltage DPDT control relays offer 10A contacts, which may be operated by one of four input control voltages. A single relay may be energized from a voltage source of 24V AC/DC, 115V AC, or 230V AC by wiring to appropriate input terminals. Each relay contains a red LED which indicates the relay coil is energized. These devices are ideal for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching. They are suitable for HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.

Features & Benefits:
  • Each relay position contains a red LED that illuminates when the coil is energized, providing a timesaving convenience when checking an installed system
  • Available in dust-proof metal enclosures with LED viewing port
  • Track mounting hardware to facilitate installation in standard cabinets
  • UL recognized relays rated at 10,000,000 mechanical operations
Image
SKU
Description
alt
MR-199X-13C
Relay, DPDT, 24V DC Coil Input, Mounted Metal Enclosure, UL Recognized
alt
MR-199X-14C
Relay, DPDT, 120 VAC Coil Input, Mounted Metal Enclosure, UL Recognized