https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Multi-Mod Series Backbox

Multi-mod Series backboxes provide multi-mod units with additional mounting options, allowing installation of multiple units in a single cabinet.

Multi-mod Series backboxes provide multi-mod units with additional mounting options, allowing installation of multiple units in a single cabinet. Two multi-mod units can be mounted in one MBB-2 cabinet and, with installation of the MCH-6 chassis, up to six multi-mod units can be installed in one MBB-6 cabinet.

Image
SKU
Description
alt
MBB-2
Backbox: 2 Unit: 3/4in Wall-Mounting Bracket
alt
MBB-6
Backbox: 6 Unit: Requires MCH-6