https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

Remote VESDAnet Socket

VESDAnet sockets interface are required when a standard unit is used to provide a flexible solution where permanent mounting is not required in this case VESDAnet sockets connects the HLI onto the VESDAnet network.

VESDAnet sockets interface are required when a standard unit is used to provide a flexible solution where permanent mounting is not required in this case VESDAnet sockets connects the HLI onto the VESDAnet network. Xtralis offers two systems for the remote mounting of modules the remote box and19” subrack. The VESDA range of modules have been designed to complement VESDA detectors. The modules available for remote mounting are display module, LCD programmer module, VESDAnet socket module, 7 and 12 relay remote termination cards and relay processor card module, system relay module, analogue output module, multiple relay Module other accessories include labels for sample points and pipes.

Image
SKU
Description
alt
VRT - 300
Remote Vesda Net Socket