I/O Modules
Residential Silence Module/Switch
Residential silence modules/switches are designed to provide a means to silence signals and speakers that are connected to them for up to 10 minutes during an alarm condition.
Residential silence modules/switches are designed to provide a means to silence signals and speakers that are connected to them for up to 10 minutes during an alarm condition.
Features & Benefits:- Built-in short circuit isolation
- Supervised signal/speaker circuits
- Jumper selectable for speakers or 24V DC signals
- 25 to 70 vrms speaker circuits
- SEMS screws allow for easy wiring
- Visible LED alarm
- Choice of built-in or remote silence button
- ULC
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Cabinet Width
- 4 inch
- For Use With
- 25/70 VAC Speaker
- Standard 24 VDC Audible Device
- Cabinet Height
- 4 inch
- Alarm Current
- 10.5 milliampere
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Output Current
- 150 milliampere
- Cabinet Depth
- 2-1/8 inch
- Maximum Operating Voltage
- 30 voltage direct current
- 15 - 30
Others
- Minimum Operating Voltage
- 15 voltage direct current
- Cabinet Width
- 4 inch
- For Use With
- 25/70 VAC Speaker
- Standard 24 VDC Audible Device
- Cabinet Height
- 4 inch
- Alarm Current
- 10.5 milliampere
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Output Current
- 150 milliampere
- Cabinet Depth
- 2-1/8 inch
- Maximum Operating Voltage
- 30 voltage direct current
- 15 - 30
- Minimum Operating Voltage : 15 voltage direct current
- Cabinet Width : 4 inch
- For Use With : 25/70 VAC Speaker|Standard 24 VDC Audible Device
- Cabinet Height : 4 inch
- Alarm Current : 10.5 milliampere
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Output Current : 150 milliampere
- Cabinet Depth : 2-1/8 inch
- Maximum Operating Voltage : 30 voltage direct current|15 - 30