https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

S81-F7001-1 Loop Control Module

Honeywell S81-F7001-1 Loop Control Module manages the addressable devices that adopt the DCP protocol of HOCHIKI America

Honeywell S81-F7001-1 Loop Control Module manages the addressable devices that adopt the DCP (Digital Communication Protocol) protocol of HOCHIKI America. A wide range of fire detectors, pushbuttons, optical-acoustic indicators and input/command modules UL Listed and FM APPROVED are available. It can be hot-swapped. It has selectable sensitivity of detectors. It can have Loop connection. It has addressable pushbuttons. It has periodic auto-test of the card operation and of all connected devices. Its Communication is managed by FPGA.

Features & Benefits:
  • Non redundant
  • Can be hot-swapped
  • 127 addresses with 3 I/O channels each
  • Loop connection (farthest point at 1500 m)
  • Selectable sensitivity of detectors
  • Able to control UL Listed and FM Approved devices
Certifications:
  • UL Listed

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 65 milliampere
  • Type
    • Loop Control Card
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Alarm Current
    • 68 milliampere
  • Maximum Output Voltage
    • 35 voltage direct current
  • Approved Location
    • UL
  • Normal Input Current
    • 100 milliampere
  • Maximum Operating Voltage
    • 35 voltage direct current

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 65 milliampere
  • Type
    • Loop Control Card
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Alarm Current
    • 68 milliampere
  • Maximum Output Voltage
    • 35 voltage direct current
  • Approved Location
    • UL
  • Normal Input Current
    • 100 milliampere
  • Maximum Operating Voltage
    • 35 voltage direct current
  • Includes : Terminal Board
  • Maximum Standby Current : 65 milliampere
  • Type : Loop Control Card
  • Supported Wiring Configuration : Class B|Class A
  • Alarm Current : 68 milliampere
  • Maximum Output Voltage : 35 voltage direct current
  • Approved Location : UL
  • Normal Input Current : 100 milliampere
  • Maximum Operating Voltage : 35 voltage direct current
Image
SKU
Description
alt
S81-F7001-1-UL-Sub
Loop Control Module, 35V DC, 100mA, CCT2, Loop Connection, DCP HOCHIKI Protocol, UL Listed