I/O Modules
SWIFT® Wireless Monitor Module
SWIFT® wireless monitor modules are used to monitor devices with mechanical contact actuation. They come with special covers that have built-in tamper magnets. For best performance use SWIFT® wireless monitor modules with SMB500-WH boxes.
SWIFT® wireless monitor modules are used to monitor devices with mechanical contact actuation. They come with special covers that have built-in tamper magnets. For best performance use SWIFT® wireless monitor modules with SMB500-WH boxes.
Features & Benefits:- Wireless installation
- Class A mesh network
- Addressable code wheels
- Suitable for commercial applications
- Frequency hopping
- Supports bi-directional communications
- UL Listed: S6173 & S6228
- CSFM: 7254-0559:0509, 7272-0559:0506
- FM Approved
- FCC ID: AUBWFSSD
Others
- End of Line Resistance
- 3.9 One thousand of the unlit of electrical resistance
- For Use With
- 6820EVS:Addressable Fire Alarm Control Panel
- 6700:Addressable Fire Alarm Control Panel
- 6808:Addressable Fire Alarm Control Panel
- 6820:Addressable Fire Alarm Control Panel
- Maximum IDC Wiring Resistance
- 10 ohm
- Approved Location
- UL S3511
- FM
- CSFM 7300-0559:0507
- FDFCC ID AUBWFSMM
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 3.2 volt
Others
- End of Line Resistance
- 3.9 One thousand of the unlit of electrical resistance
- For Use With
- 6820EVS:Addressable Fire Alarm Control Panel
- 6700:Addressable Fire Alarm Control Panel
- 6808:Addressable Fire Alarm Control Panel
- 6820:Addressable Fire Alarm Control Panel
- Maximum IDC Wiring Resistance
- 10 ohm
- Approved Location
- UL S3511
- FM
- CSFM 7300-0559:0507
- FDFCC ID AUBWFSMM
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 3.2 volt
- End of Line Resistance : 3.9 One thousand of the unlit of electrical resistance
- For Use With : 6820EVS:Addressable Fire Alarm Control Panel|6700:Addressable Fire Alarm Control Panel|6808:Addressable Fire Alarm Control Panel|6820:Addressable Fire Alarm Control Panel
- Maximum IDC Wiring Resistance : 10 ohm
- Approved Location : UL S3511|FM|CSFM 7300-0559:0507|FDFCC ID AUBWFSMM
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Voltage : 3.2 volt
Image
SKU
Description
WSK-MONITOR
SWIFT Addressable Wireless Monitor Module