I/O Modules
Sylk™ I/O Module
Sylk™ I/O modules are part of the Spyder® family of products and expand the footprint of a single Spyder device, increasing the controller's ability in situations that require a large amount of physical I/O.
Sylk™ I/O modules are part of the Spyder® family of products. The three I/O modules are designed for seamless integration with the Spyder relay controllers using Sylk™ for communication. These devices expand the footprint of a single Spyder device, increasing the controller's ability in situations that require a large amount of physical I/O. The Sylk I/O modules are programmable using existing Spyder wire sheets through the use of Niagara Framework® software. Since the Sylk I/O modules are extensions of the Spyder LON and Spyder BACnet controllers, the same feature will be leveraged in the WebPro workbench and the WEBs-AX JACE controller.
Features & Benefits:- Expands a single Spyder controller's IO count by 8-12 IO per device
- Up to three devices for LON Spyders and two devices for BACnet Spyders can be applied
- Programming is built directly into the Spyder tool
- Installation can be done locally or remotely
- All wiring connections are made to removable terminal blocks to simplify device installation and replacement
- UL Listed
Others
- For Use With
- Spyder with Relay modules, PUL6438SR (for LON) and PUB6438SR (for BACnet)
- Communications Protocol
- Sylk™ Bus
- Concentrator Type
- 2-Wired
- Terminal Type
- Removable
- Mounting Type
- DIN Rail
- Panel
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 65.5 degree Celsius
- Memory Back-Up
- 128 kB (RAM)
- 512 kB (Flash)
- Minimum Operating Voltage
- 20 voltage alternating current
- Type
- I/O Module
- Maximum Power Consumption
- 100 volt amp
- Approved Location
- EN60730-2-14/A1: 2001
- EN 61000-6-3:2007/A1:2011/AC: 2012
- EMC Directive: 2014/30/EU
- EN 60730-2-9
- UL
- FCC Part 15 Class B
- cULus
- CE
- CSA
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Network Connector Type
- Sylk™ Bus
- Maximum Operating Voltage
- 30 voltage alternating current
- 20 - 30 voltage alternating current
- LED Circuit-Status Indicators
- 2
Others
- For Use With
- Spyder with Relay modules, PUL6438SR (for LON) and PUB6438SR (for BACnet)
- Communications Protocol
- Sylk™ Bus
- Concentrator Type
- 2-Wired
- Terminal Type
- Removable
- Mounting Type
- DIN Rail
- Panel
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 65.5 degree Celsius
- Memory Back-Up
- 128 kB (RAM)
- 512 kB (Flash)
- Minimum Operating Voltage
- 20 voltage alternating current
- Type
- I/O Module
- Maximum Power Consumption
- 100 volt amp
- Approved Location
- EN60730-2-14/A1: 2001
- EN 61000-6-3:2007/A1:2011/AC: 2012
- EMC Directive: 2014/30/EU
- EN 60730-2-9
- UL
- FCC Part 15 Class B
- cULus
- CE
- CSA
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Network Connector Type
- Sylk™ Bus
- Maximum Operating Voltage
- 30 voltage alternating current
- 20 - 30 voltage alternating current
- LED Circuit-Status Indicators
- 2
- For Use With : Spyder with Relay modules, PUL6438SR (for LON) and PUB6438SR (for BACnet)
- Communications Protocol : Sylk™ Bus
- Concentrator Type : 2-Wired
- Terminal Type : Removable
- Mounting Type : DIN Rail|Panel
- Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65.5 degree Celsius
- Memory Back-Up : 128 kB (RAM)|512 kB (Flash)
- Minimum Operating Voltage : 20 voltage alternating current
- Type : I/O Module
- Maximum Power Consumption : 100 volt amp
- Approved Location : EN60730-2-14/A1: 2001|EN 61000-6-3:2007/A1:2011/AC: 2012|EMC Directive: 2014/30/EU|EN 60730-2-9|UL|FCC Part 15 Class B|cULus|CE|CSA
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Humidity : 95% (Non-Condensing)
- Minimum Operating Humidity : 5% (Non-Condensing)
- Network Connector Type : Sylk™ Bus
- Maximum Operating Voltage : 30 voltage alternating current|20 - 30 voltage alternating current
- LED Circuit-Status Indicators : 2
Image
SKU
Description
SIO12000
Sylk I/O Module, 12 UI, 0 DI, 0 AO, 0 DO
SIO4022
Sylk I/O Module, 4 UI, 0 DI, 2 AO, 2 DO
SIO6042
Sylk I/O Module, 6 UI, 0 DI, 4 AO, 2 DO