https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

System Sensor M200 Series Input/Output Module

The M200 series of modules are a family of microprocessor controlled interface devices permitting the monitoring and/or control of auxiliary devices.

The M200 series of modules are a family of microprocessor controlled interface devices permitting the monitoring and/or control of auxiliary devices. M210E single-channel input module provides single-channel monitoring of normally open contact fire alarm and supervisory devices. The M210E has a single tri-color green/red/yellow LED, which can be set by panel command to pulse green each time the module is polled. In case of an alarm, the panel can switch the red indicator on continuously. The Yellow LED is controlled by the module and blinks to indicate an open circuit on the input circuit. This fault indication is overridden by a panel command to turn the red LED on.

Single and multi-way models are available within the same mechanical package, reducing both the cost of installation and the mounting space required. Their unique mechanical design allows each module to be mounted in either a wall box, on a DIN rail, or within any type of enclosure. Irrespective of the mounting methods chosen, the address switch is both visible and accessible for selection. To facilitate the interconnection of DIN rail mounted modules, packs of pre-cut and stripped lengths of wire are available. The part number for these packs of wire is M200-LWP.

Each module has built-in short circuit protection for the communications loop; however, to increase application flexibility, the isolators can be selected/deselected on an individual module basis. To help technicians in the maintenance and fault-finding process, both the LEDs and the switches can be viewed without having to remove the cover of the surface mounting box. The LEDs, being multi-color, provide diagnostic information regarding the status of individual input/output. For ease of installation, testing, and maintenance, the field wiring terminals are of plug-in design.

Features & Benefits:
  • Common mechanical platform for box, panel and DIN rail mount versions
  • Tri-colour LEDs
  • Built-in short circuit isolators
  • Decade address switches visible and selectable in two planes
  • Wide angle LED visibility.
Certifications:
  • LPCB Approved: 199v/01 issue 09
  • VdS Approved: G202140
  • BOSEC Approved: TCC 2 - K 466-e
  • GEA GEI 1 1-082 and CEA GEI 1-084
  • CE: 0786-CPR-20342
Image
SKU
Description
alt
M210E-CZ-22
M200 Series Input/Output Module: 5 % to 95% Relative Humidity: 50 Ohms: Monitor Module
alt
M210E-CZR-22
M200 Series Input/Output Module: 5 % to 95% Relative Humidity: 50 Ohms: Monitor Module
alt
M210E LS
M200 Series Input/Output Module: 5 % to 95% Relative Humidity: 50 Ohms: 1 Input lst
alt
M210E-22
M200 Series Input/Output Module: 5 % to 95% Relative Humidity: 50 Ohms: Module Adeva