I/O Modules
V-Plex® Single-Output Relay Module
V-Plex® single-output relay modules are an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.
V-Plex® single-output relay modules are an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.
Features & Benefits:- Form C relay contacts rated at 2A, 28V AC/DC with contact supervision; position of the relay is supervised, but not the actual external contact wiring
- One Class B/Style B EOLR-supervised auxiliary input zone
- Operating power and communication with control panels via the addressable V-Plex polling loop
- Electronics mounted in a small plastic case with tamper-protected cover
- Suitable for residential and commercial burglary and fire installations
- UL985 Household Fire
- UL1023 Household Burglary
- UL609 Commercial Burglary
- UL864 Commercial Fire
- CSFM (Pending)
- FM (Pending)
- MEA (Pending)
Others
- For Use With
- Residential
- ADEMCO
- Commercial Burglary
- Fire Installation
- Supported Wiring Configuration
- Class B
- Relay Current
- 2 ampere
- Relay Voltage
- 28 /DC voltage alternating current
- Mounting Type
- Wall
- End of Line Resistance
- 10 kΩ
- Type
- Addressable Relay Module
- Number of Zones
- 1
- Approved Location
- UL 864
- UL 1023
- UL 985
- CSFM
- UL 606
- FM Approved
- MEA
- Relay Contact Configuration
- Form C
- Maximum Operating Voltage
- 14 voltage direct current
Others
- For Use With
- Residential
- ADEMCO
- Commercial Burglary
- Fire Installation
- Supported Wiring Configuration
- Class B
- Relay Current
- 2 ampere
- Relay Voltage
- 28 /DC voltage alternating current
- Mounting Type
- Wall
- End of Line Resistance
- 10 kΩ
- Type
- Addressable Relay Module
- Number of Zones
- 1
- Approved Location
- UL 864
- UL 1023
- UL 985
- CSFM
- UL 606
- FM Approved
- MEA
- Relay Contact Configuration
- Form C
- Maximum Operating Voltage
- 14 voltage direct current
- For Use With : Residential|ADEMCO|Commercial Burglary|Fire Installation
- Supported Wiring Configuration : Class B
- Relay Current : 2 ampere
- Relay Voltage : 28 /DC voltage alternating current
- Mounting Type : Wall
- End of Line Resistance : 10 kΩ
- Type : Addressable Relay Module
- Number of Zones : 1
- Approved Location : UL 864|UL 1023|UL 985|CSFM|UL 606|FM Approved|MEA
- Relay Contact Configuration : Form C
- Maximum Operating Voltage : 14 voltage direct current
Image
SKU
Description
4101SN
Relay Module, Single Output