https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

VESDA Remote Mount Relay

VESDA VRT-500 is a Remote Mount Relay Module. It is designed for use with VLP, VLS and VLC detectors. The relay module is a 7 relay remote termination card with specialized software.

VESDA VRT-500 is a Remote Mount Relay Module. It is designed for use with VLP, VLS and VLC detectors. The relay module is a 7 relay remote termination card with specialized software. The product software allows reporting of any alarm or fault condition initiated by any VESDA Address (also called Zones) on the VESDAnet loop. The system relay module provides an alternative to the remote termination card and relay processor card module.

Features & Benefits:
  • Earliest possible reporting of alarms and faults for all VESDA Addresses on a single VESDAnet loop
  • Reports on the VESDA Address on the VESDAnet loop
  • 7 programmable relays
  • Programmable with Xtralis VSC
  • Interfaces with all existing VESDA devices
Certifications:
  • CCC
  • CE
  • FM
  • LPCB
  • UL
  • ULC
  • VdS

Others

  • For Use With
    • VLC Detector

Others

  • For Use With
    • VLC Detector
  • For Use With : VLC Detector
Image
SKU
Description
alt
VRT - 500
Remote Mount Relay Module, 7 Relay, No Display