https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

Xtralis Smoke detector

Xtralis Smoke detector is an interface card for the range of Xtralis VESDA VLF smoke detectors. Multi-function Control Card expands the range of input and output communications a VLF detector can perform.

The VESDA VLF MCC (Multi-function Control Card) is an interface card for the range of Xtralis VESDA VLF smoke detectors. Xtralis Smoke detector is an interface card for the range of Xtralis VESDA VLF smoke detectors. Multi-function Control Card expands the range of input and output communications a VLF detector can perform. A VLF MCC into a VLF detector provides a cost-effective solution for customers who need enhanced connectivity, fault detection and monitoring, and annunciation of alarms and faults.

Features & Benefits:
  • Provides two (2) additional relays
  • Quick and simple to install
  • Out-of-the-box operation, with minimal configuration required for extra features
  • Diagnostic LEDs give visual indication of the card’s status
  • Fully compatible with Xtralis VESDA VLF smoke detectors
Image
SKU
Description
alt
VIC - 020
Xtralis Smoke detector, 30V dc, 2A, 110mm Lx70mm Wx20mm H