Interface Cards
005128 slave fire communicators provide four fully supervised channel inputs to monitor UL Listed fire alarm systems. They come in a vinyl and acrylic enclosure for mounting in the fire alarm control panel (FACP) cabinet.
005220 direct-connect modules connect fire alarm control panels (FACPs) to city boxes or polarity reversal communicators.
CELL-CAB cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. These models include a GSM communicator within a metal cabinet enclosure with lock/key, and includes an external antenna.
CELL-MOD cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. These models house the GSM communicator in a plastic enclosure and has an option for an external antenna.
IPOTS-COM digital communicators transmit system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network and/or internet protocol.
RPT-E3 ARCNET network repeaters are for use with E3 Series® and S3 Series fire alarm control panels (FACPs). They allow remote subassemblies to connect to broadband networks from remote locations.
SLC-2 expander modules enable a second signaling line circuit (SLC) loop for Fire-Lite® MS-9600 fire alarm control panels (FACPs).
Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards.
Start your search with category name, product name, part number, etc.