https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Interface Cards

Fibre Card

Single Mode Fibre Card by Honeywell allows a fast and more reliable network over distances of up to 20km between Vigilon Plus Panels.

Single Mode Fibre Card by Honeywell allows a fast and more reliable network over distances of up to 20km between Vigilon Plus Panels. This is a fully integrated solution and completes our Vigilon Plus networking offering, as Gent now supports Single mode and Multi-mode optical fibre networks as well as Copper networks.

Others

  • Maximum Operating Humidity
    • 90 Percentage
  • Data Transmission Speed
    • 230.4

Others

  • Maximum Operating Humidity
    • 90 Percentage
  • Data Transmission Speed
    • 230.4
  • Maximum Operating Humidity : 90 Percentage
  • Data Transmission Speed : 230.4
Image
SKU
Description
alt
VIG-NC-SMF
Fibre Card: Single Mode