https://buildings.honeywell.com/us/en/search-results.html

Interface Cards

IFP Network Repeater

The IFP-2000 network repeater modules are used when panels to be networked are located further than 20 feet apart or when panels are located in multiple buildings.

The IFP-2000 network repeater modules are used when panels to be networked are located further than 20 feet apart or when panels are located in multiple buildings.

Features & Benefits:
  • Supports BUS or class A (style 7) wiring topologies
Certifications:
  • UL
  • FM

Others

  • Maximum Input Voltage
    • 24 voltage direct current
  • Maximum Operating Humidity
    • 93 Percentage
  • Cable Length
    • 5 foot

Others

  • Maximum Input Voltage
    • 24 voltage direct current
  • Maximum Operating Humidity
    • 93 Percentage
  • Cable Length
    • 5 foot
  • Maximum Input Voltage : 24 voltage direct current
  • Maximum Operating Humidity : 93 Percentage
  • Cable Length : 5 foot
Image
SKU
Description
alt
IFP-RPT-UTP
Network Repeater: Wired Twisted Pair: Card: Cabinet Kit
alt
IFP-RPT-FO
Network Repeater: Fiber Optic: Card