https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Interface Cards

SenTRI Four Control Panel

The SenTRI Four analogue addressable fire detection and alarm system offers medium to large sized building owners the latest in system flexibility and control panel aesthetics.

The SenTRI FOUR analogue addressable fire detection and alarm system offers medium to large sized building owners the latest in system flexibility and control panel aesthetics.

The SenTRI FOUR panel manages up to 4 loops each accommodating up to 200 devices on each loop, including repeat panels, interfaces, call points, sensors and sounders.

Features & Benefits:
  • The SenTRI Four panel manages up to 4 loops up to 1km long, accommodating up to 200 devices on each loop
  • Can be upgraded to 72-hour standby
  • The panel's software allows fire plans to be precisely tailored to site requirements
  • Flexibility of design as up to 10 panels can be connected on a single network
Certifications:
  • EN54 parts 2&4 1997