Accessories
TAP-OFF Lead
TAP-OFFS Lead by Mk Electric are Colour Coded and Key Coded which provides mechanical Protection against cross pole contamination
TAP-OFFS Lead by Mk electric are Colour Coded and Key Coded which provides mechanical Protection against cross pole contamination.
Features & Benefits:- Interact Underfloor Busbar
- UT5 - 5metre systems
- Please refere to page 376 of the MK Cataloge for further details and variations
- Conforms to :-BS EN 61534‐1:2011 + A1:2014 and BS EN 61534‐22:2004
- BS EN 60439‐2:2000 + Amendment 1
- BS EN 60529:1992 + Amendments 1 and 2
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rated = IP4X
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
UT53202EU
T/OFF 3P L1 32A GRN EU
UT51302EU
T/OFF 3P FSD 13A EU
UT53210EU
T/OFF 3P L2 32A GRN EU
UT53204EU
T/OFF 4P CE 32A Red EU