Conduit Fittings
Egatube Conduit Female Thread Adaptor
EFA is Female Thread Adaptor with lock rings by Egatube Conduit. Male bush are provided with the adaptor.
EFA is Female Thread Adaptor with lock rings by Egatube Conduit. Male bush are provided with the adaptor. Egatube high impact PVCu conduit Female Thread Adaptor offers a cost effective solution. Egatube conduits adaptor are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.
Features & Benefits:- Male Bush are provided
- Simple and fast installation
- Very durable and impact resistant
- All extrusions manufactured from 100% recycled material
- BS 4678 Part 4
- BS 476 Part 7
- BS EN ISO 9001
- BS EN 61389-1:2008
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
EFA/2W
Female Thread Adaptor, Lock Rings, Male Bush, 20mm, 100 Standard QTY, White
EFA/2
Female Thread Adaptor, Lock Rings, Male Bush, 20mm, 100 Standard QTY