Conduit Fittings
ESC/6 Oval Conduit
Oval conduits are mainly used for switch drops and general domestic installations in both buried and surface installations
The conduits are available in oval sections (6 sizes), in 2 grades of round section (6 sizes of each) and as a flexible corrugated version (3 sizes). Oval conduit is mainly used for switch drops and general domestic installations in both buried and surface installations. Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.
Features & Benefits:- Wide range of sections and sizes
- Oval, round and corrugated sections are compatible
- Simple and fast installation
- Very wide range of components maximises versatility of application
- Very durable and impact resistant
- 2 grades of round conduit to suit various site conditions
- All extrusions manufactured from 100% recycled material
- BS 4607 Part 5
- BS EN 50085 Part 1 and Part 2-1
Others
- Profile
- Round
- Brand
- MK Electric
- Material
- PVC-U
Others
- Profile
- Round
- Brand
- MK Electric
- Material
- PVC-U
- Profile : Round
- Brand : MK Electric
- Material : PVC-U
Image
SKU
Description
ESC/6W
Oval Conduit, 50mm, White
ESC/6
Oval Conduit, 50mm