Conduit Fittings
ESC5 Heavy Gauge Coupling
ESC5 Heavy Gauge Coupling comes under the Egatube range of conduit and fittings. Egatube high impact PVCu conduit and fittings offers a cost effective solution for both new and refurbishment contracts.
ESC5 Heavy Gauge Coupling comes under the Egatube range of conduit and fittings. Egatube high impact PVCu conduit and fittings offers a cost effective solution for both new and refurbishment contracts. The conduit is available in oval sections (6 sizes), in 2 grades of round section (6 sizes of each) and as a flexible corrugated version (3 sizes). Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.
Features & Benefits:- Wide range of sections and sizes
- Oval, round and corrugated sections are compatible
- Simple and fast installation
- Very wide range of components maximises versatility of application
- Very durable and impact resistant
- 2 grades of round conduit to suit various site conditions
- All extrusions manufactured from 100% recycled material
- Specifications
- Temperature range 5C to +60C
- Standard Carton Quantity: 25
Others
- Material
- PVC-U
- Profile
- Round
- Brand
- MK Electric
Others
- Material
- PVC-U
- Profile
- Round
- Brand
- MK Electric
- Material : PVC-U
- Profile : Round
- Brand : MK Electric
Image
SKU
Description
ESC/5W
Heavy Gauge Coupling, 25 Standard Carton, 38mm, White
ESC/5
Heavy Gauge Coupling, 25 Standard Carton, 38mm