https://buildings.honeywell.com/us/en/search-results.html

Conduit Fittings

Expansion 32mm Tee Coupling

The Expansion Coupling by EgatubeĀ® Conduit offers a cost effective solution for both new building and refurbishment contracts.

The Expansion Coupling by EgatubeĀ® Conduit offers a cost effective solution for both new building and refurbishment contracts.

Features & Benefits:
  • Wide range of sections and sizes
  • Simple and fast installation
  • Very wide range of components maximises versatility of application
  • Very durable and impact resistant
  • Manufactured from 100% recycled material
Certifications:
  • BS EN 61386-1
  • BS EN 61386-21

Others

  • Brand
    • MK Electric
  • Material
    • PVC-U
  • Profile
    • Round

Others

  • Brand
    • MK Electric
  • Material
    • PVC-U
  • Profile
    • Round
  • Brand : MK Electric
  • Material : PVC-U
  • Profile : Round
Image
SKU
Description
alt
EEC5BLK
Expansion Coupling, Black, Pack of 10, 38mm, PVCu