Conduit Fittings
Expansion Coupling
Expansion Couplings are an Egatube high impact PVCu conduits which offers a cost effective solution for both new and refurbishment contracts.
Expansion Couplings are an Egatube high impact PVCu conduits which offers a cost effective solution for both new and refurbishment contracts. The wide range of fittings and ancillary products means that almost any installation can be specified for with confidence. Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker to make.
Features & Benefits:- Wide range of sections and sizes
- Oval, round and corrugated sections are compatible
- Simple and fast installation
- Very wide range of components maximizes versatility of application
- Very durable and impact resistant
- 2 grades of round conduit to suit various site conditions
- All extrusions manufactured from 100% recycled material
- BS 4678
- BS EN 61386-21:2004
Others
- Brand
- MK Electric
- Material
- PVC-U
- Profile
- Round
Others
- Brand
- MK Electric
- Material
- PVC-U
- Profile
- Round
- Brand : MK Electric
- Material : PVC-U
- Profile : Round
Image
SKU
Description
EEC/3W
Expansion Coupling, PVCu materials, White
EEC/3
Expansion Coupling, PVCu materials