Conduit Fittings
MK Egatube Conduit Reducer
MK Egatube Conduit Reducers are used extensively to connect conduits to enclosure or box openings that have a larger diameters or locknuts on both sides to fasten them in place.
MK Egatube range offers high impact PVC products which are cost effective solutions for both new buildings and refurbishment projects. The MK Egatube Conduit Reducers are used extensively for fittings in conduit systems. They are made of strong PVC material to provide resistant to wear and tear of everyday's life.
Features & Benefits:- They are available in two colours – black and white
- Manufactured using strong PVC material
- Durable and impact resistant
- Simple and fast installation
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
ER/2
Reducer, 25x20mm, Black
ER/2W
Reducer, 25x20mm, White