https://buildings.honeywell.com/us/en/search-results.html

Conduit Fittings

MK Egatube Spacer Bar Saddle

The Spacer Bar Saddle from Egatube are 20mm diameter with high impact PVCu conduit that offer a cost effective solution for both new and refurbishment contracts.

The Spacer Bar Saddle from Egatube range are 20mm diameter with high impact PVCu conduit that offer a cost effective solution for both new and refurbishment contracts. The Spacer Bar Saddle are available in two classic shades of white and black. The wide range of fittings and ancillary products means that almost any installation can be specified for with confidence. Egatube conduits are light in weight, the smaller sizes can be bent cold and they can easily be cut using a hacksaw or Egasnips. This means that installation can be 50% quicker than using steel. Repairs and alterations are also simpler and quicker.

Features & Benefits:
  • Simple and fast installation
  • Very durable and impact resistant
  • All extrusions manufactured from 100% recycled material
Certifications:
  • BS EN ISO 9001

Others

  • Brand
    • MK Electric

Others

  • Brand
    • MK Electric
  • Brand : MK Electric
Image
SKU
Description
alt
ESB/2W
20mm Spacer Bar Saddle-White
alt
ESB/2
Spacer Bar Saddle, 20MM, PVCu