Conduit Fittings
MK Electric Expansion Coupling
The MK Electric Egatube Round Expansion Coupling is a high impact PVCu conduit offers a cost effective solution for both new building and refurbishment contracts.
The MK Electric Egatube Round Expansion Coupling is a high impact PVCu conduit offers a cost effective solution for both new building and refurbishment contracts. The Diameter of round expension coupling is 20mm & standard length in 3m. The wide range of fittings and ancillary products means that almost any installation can be specified with confidence.
Features & Benefits:- Wide range of sections and sizes
- Oval, round and corrugated sections are compatible
- Simple and fast installation
- Very wide range of components maximizes versatility of application
- Very durable and impact resistant
- 2 grades of round conduit to suit various site conditions
- All extrusions manufactured from 100% recycled material*
- BS EN 61386-1
- BS EN 61386-21
Others
- Brand
- MK Electric
- Profile
- Round
- Material
- PVC-U
Others
- Brand
- MK Electric
- Profile
- Round
- Material
- PVC-U
- Brand : MK Electric
- Profile : Round
- Material : PVC-U
Image
SKU
Description
EEC2BLK
Expansion Coupling, Diameter 20mm, Length 3m, Black
EEC/2W
Expansion Coupling, Diameter 20mm, Length 3m, White
EEC/2
Expansion Coupling, Diameter 20mm, Length 3m